Special Hoses
Trelleborg Velp hoses are produced from the best hose building materials, incorporating wear, oil and heat resistant rubber compounds, such as NR, SBR, NBR, EPDM, Silicone, HNBR and Viton, which are chosen to precisely match the intended use of the hose . The pressure bearers consist of: cord materials made from rayon, polyester or aramide fibres, and components in the form of flanges, rings etc.
Production is directed from the project office and takes place on advanced production lines with automatic winding machines and computer controlled autoclaves for the vulcanization process. The entire process is monitored by our own integrated quality system, in which the standards used are much higher than normal.

|
Made from compounds which satisfy the strict requirements of the food processing industry.
|
 |
|
Can be used for many chemical applications.
|
 |
|
Can be used for all abrasive media.
|
 |
|
Suitable for drinking water and many other water facilities.
|
 |