Each compensator produced by Trelleborg Velp is the result of a sophisticated design process and advanced production methods. Everything about it has been thought out in more detail, so that even its standard quality is superior to comparable products. We supply products exactly according to your specifications for material composition, pressure and temperature requirements, level of resistance, dimensions, flange choice, safety, vibration and sound reduction, and whatever else you require. In order to guarantee that you receive the very best product, each delivery is subjected to a stringent final inspection by Trelleborg, which can be supplemented by whichever approval certificate you desire.
CompensatorCompensator joints without flanges, but with collars, which can be made with an open or closed arch.
Hose compensator These compensators are used to compensate for vibrations and large radial and axial movements in piping systems for example.
Compensator reducerCompensator reducers are available with and without arches.
Compensator with double archA compensator with a double arch is used in circumstances where a single arch cannot sufficiently compensate for the displacement.
Heavy-duty compensatorThese compensators can be used for high working pressures.