Related Information






Flexible Joints

Quick and efficient supply of custom-made, non-standard products, such as expansion joints in non-standard lengths and with non-standard flanges. Preformed rubber bends for suction or discharge applications with extra wear-resistant inner layers. Adapters made from wear-resistant elastomers with thick walls in almost every required shape (circle, ellipse, rectangle). Adapters with every diameter and length. Pinch valves with mechanical, hydraulic and/or air pressure flow control. Y-pieces for making wear-resistant tie-ins easy for all kinds of industrial application. Also hoses for drainage systems with vulcanized rings and/or spiral, which can stand vacuum and the pressure of soil.





Reducer

A reduction in the diameter of the pipe often causes turbulence in the flow and results in increased wear and tear. We produce wear-resistant reducers for this application in every required diameter and length.

Adapter

As well as reducers, we have various adapters in our range. These are flexible connections with, for example, a circular flange on one end and a rectangular flange on the other. Of course, we can produce any other shape you may require upon request. These adapters are made with extra thick walls using wear-resistant elastomers so that they have a long life.

Pinch valve

Pinch valves consist of a flexible hose built into a steel or aluminium casting. By throttling the hose the flow can be controlled. We supply the flexible hoses which are used in these pinch valves.

Flexible telescopic hose

Flexible telescopic transport hoses for abrasive media. Used for crossing over a gap between different loading /unloading heights. Can be supplied in various diameters and types.

Y-piece

Y-pieces are very sensitive to wear and tear. Building them completely from elastomers results in a flexible and wear-resistant construction.

Pre-formed bend

In many material transport systems the bends are sensitive to wear and tear. We supply an extensive range of pre-formed bends for both suction and discharge purposes, in various diameters and radii.

Riser pipe

Rubber risers for vacuum cars to give a longer lifetime, compared with the steel risers which are normally used. Available in various sizes, shapes and qualities.

Drainage hose

Drainage hoses are used where a flexible connection is essential. The drainage hoses are available in very large diameters and are fitted with integrated vulcanized rings and/or spirals to stand the pressure of the soil when buried and to stand vacuum conditions.
Latest updated 2008-04-18 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message