Related Information
Contact






Dredging Products

As high as a house or as long as a road
Our production is geared for short delivery times and we can make any hose required, the height of a house or the length of a street.

The biggest diameter we can vulcanize is 4 metres. We can make hoses in lengths up to 30 metres, depending on the construction. And we can make practically any hoses diameter within a range from 50 mm to 2000 mm.

Last updated 2008-04-18 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message