Arch Fenders
Arch fenders are simple and rugged, providing reliable and trouble free service for a wide variety of berths even under the most severe conditions. The AN-fender is a traditional rubber faced unit whilst the ANP-fender can be fitted with either UHMW-PE face pads or connected to a steel panel.

Features
- Simple one-piece design
- Strong and hard wearing
- Excellent shear performance
- Large range of standard sizes
Applications
- RoRo berths
- General cargo
- Workboat harbours
- Barge and tug berths