SmartDock LITE DAS
Trelleborg Harbour Marine’s innovative Smartdock® LITE is a removable docking aid system that uses lasers mounted on tripods to measure the distance between the jetty and the vessel.
Unlike most laser-based DAS, the laser units are not permanently fixed to the jetty and can be safely stored away when not in use. Smartdock® LITE (Laser-based, Integrated, transportable, Economical) is ideal for locations where installing additional equipment to support laser sensors is either impractical or uneconomical.