Chain Stoppers
Trelleborg’s proven range of deck-mounted chain stoppers, incorporating remote release and optional load monitoring, is specifically suited to FPSO, FSO, shuttle tankers and mooring large tankers to their dedicated offshore facilities.

Chain stoppers are available in a range of sizes from 200t to 650t safe working load and incorporate quick release capability under fully loaded conditions.
Each chain stopper may be fitted with a load cell enabling the real time measurement of chain load in single or multiple mooring legs.
Chain stopper systems can be fully integrated with other Trelleborg offshore mooring products to form a complete system for vessel movement.

3d cutaway view showing load cells

Chain stoppers installed onboard