Offshore Integrated Mooring
Trelleborg Marine Systems Melbourne designs and manufactures quality mooring systems for FSO, FPSO, FSU and FLNG applications.
Standard mooring and monitoring systems are supplied for use in the following offshore applications.
- Single or dual bow-mooring for FPSO/tanker connection to a single-point mooring (SPM).
- Mooring for FPSO/tanker connection to a shuttle tanker in the stern tandem mooring configuration.
- Mooring for FPSO/tanker connection to a shuttle tanker in the ship-to-ship mooring configuration.
The Trelleborg system is a complete, integrated mooring system that consists of several components that perform dedicated functions. Each function is critical to safe berthing and mooring in offshore applications. Intergrated modules include:
- Quick release hooks
- Quick release hawser hook
- FendeployTM fender deployment system
- RTK GPS offshore mooring and docking system
- Vertical hawser reeler
- Chain stopper
- SPM load monitoring