Integrated Monitoring
Trelleborg Marine Systems Melbourne designs and engineers turnkey systems with integrated SmartHook® load monitoring, remote release, Smartdock® docking aid system and environmental monitoring modules. This brings together the best technology into one single, fully-interfaced system. As individual modules are upgraded, the enhanced features and benefits of each become part of our integrated solution.
Many wharf facilities use these systems to a greater or lesser extent. Often they are totally independent of each other and there may be no communication or transfer of information between them. Different manufacturers, different operating systems and no common interface standard are common problems.
Safety and control of vessel docking and mooring is significantly improved by an integrated approach of these systems. Integration also offers lower project installed cost and optimizes maintenance, training and upgrade investment.