Tuned Absorbers
We solve your Noise and Vibration problems
REQILL® Tuned Absorbers – for low frequency brake noise
A recent success within Trelleborg Automotive Kalmar AB is the new REQILL® Resonance Damper - a tuned solution for brake noise and vibration problems.
Trelleborg Automotive Kalmar AB can now offer a full portfolio of products for both low and high frequency NVH problems in brakes – Resonance Dampers and Shims
A cost efficient solution for low frequency brake noise – moan, groan and low frequency squeal.
 |
|
The patented REQILL® concept - Superior Durability - Multiple Tuning Directions - Excellent Temperature Range – silicone - Excellent Thermal Stability - Low Ageing Properties
Typical Frequency Range: 100 – 2000Hz Typical Tuned Mass Range: 0,1 – 0,5Kg |
In applications where reliability and high performance are required