Technical Catalogue Shims

To gain access to the technical catalogues in pdf format, you need to register and get a password >>



Rubore Standard Materials

Cold Bond Shims 
Trelleborg Automotive Kalmar AB pressure sensitive adhesives are of very high quality. The cold bond adhesives are also a very good noise damper and is used in certain installations not only for bonding, but also as an insulating material. The activating time is very short, which can save time in production.
 
Parameters for bonding:
Temperature:
Pressure:
Time:
20 °C (68 °F)
100 N/cm2 (145 psi)
5 s

Additional temperature can increase the bond ability. The strength of the bond increases during the first days after bonding by continuous wet-out.
 
(To gain access to the technical catalogues in pdf format, you need to register and get a password >>)

 
Hot Bond Shims
Trelleborg Automotive Kalmar AB hot bond adhesives are specially developed for bonding shims to brake pads. The heat and pressure sensitive adhesives are extremely resistant to high temperature.
 
Parameters for Bonding:
Temperature:
Pressure:
Time:
180-230 °C (356-446 °F)
500-1000 N/cm2 (725-1450 psi)
120-240 s

To optimize the bonding parameters tests have to be performed in actual production equipment for each type of pad / shim. It is possible to reduce the bonding time with up to 25-50% using correct parameters.
 
(To gain access to the technical catalogues in pdf format, you need to register and get a password >>

 
Clip On Shims
Trelleborg Automotive Kalmar AB offers a wide range of shim / insulators as a clip-on solution. To use a shim without any adhesive the shim / insulator must have a mechanical fix.
 
(To gain access to the technical catalogues in pdf format, you need to register and get a password >>


Standard Type Materials
We are only showing our "standard" type materials in this catalogue sector. In addition to these shim materials, we have more than 1000 development materials that could be requested if volumes support this.
 
Other table of contents in the technical catalogue:
(To gain access to the technical catalogues in pdf format, you need to register and get a password >>)
Last updated 2011-03-30 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message