Visco-LAM

Laminated Visco-LAM is a material with built-in noise-damping qualities that can be suited to a wide variety of automotive and industrial applications.



Visco-LAM is a sandwich material with a core of viscoelastic polymer. The material performance can be optimized by changing the dynamic properties of the polymer. Any type of metal or alloy can be used as well as most surface treated metals.
 
This sandwich provides an outstanding attenuation of structure-borne sound while also offering good airborne sound insulating capabilities.

Visco-LAM can be delivered in coils, sheets or slit strips of various dimensions. The material can be produced with a total thickness of
0.6-2.5 mm.

Damping properties vary with service temperature and vibration frequency. The choice of material for each specific application should be made according to these criteria and should also represent the best between stiffness, mass and damping.
 
Last updated 2011-01-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message