Rub-LAM

Rub-LAM is a material with rubber laminated on one or two sides of a metal skin.



Rub-LAM is an excellent choice of material where sealing or sound- and vibration damping is required, for example: washers, holders, clamps, cealings, floors etc. Most types of metal or alloy can be used as well as most surface treated materials.
 
 

The thickness of the rubber and the metal skin can easily be changed according to the requirements for the application.
 
 
Last updated 2011-01-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message