Duru-LAM

Duru-LAM stands for durability, rubber and laminate.



Our Duru-LAM is an excellent choice where sound and vibration damping is required, for example: valve covers, oil pans, transmission covers, holders, motor mounts, steering brackets, roof bows, door latches, brake covers, booster shells etc.
 
The laminate is made of two steel layers vulcanized together with a rubber layer in between. Our composite materials are acoustically dead in comparison to solid materials. The sandwich construction acts as a homogenous material and it is virtually impossible to separate the layers.
 

This material composite is unique due to our specialised, and globally patented, production process.
Last updated 2011-01-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message