ADM - Applied Damping Material

A new Constrained Layer Damping (CLD) material that provides superior damping of structure-borne noise .



ADM -  Applied Damping Material is a new constrained layer damping material which consist of two layers of steel vulcanized together with rubber to produce a strong, durable laminate. ADM provides superior damping of structure-borne noise and can be cut and formed to fit most surfaces. 
CLD Material
What makes ADM unique is its pinpoint use on noise problem areas. Accurate analysis of the problem using the latest laser technology means that exactly the right thickness of ADM is always used in exactly the right places.


Identifying areas of high resonance is the first step to a noise-damping solution. Laser scanning equipment reveals the source of the noise problem in a few moments. An area of high resonance, shown below in red, is clearly picked up by the laser scan and identifies areas that are problem-free.

 


Laser scanning
Without ADM With ADM

Read more about ADM in our E-brochure
 
Last updated 2011-01-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message