Related Information






Technical specification

Thickness: 3 mm
Width: 120 cm
Roll length: 25 m
Material: SBR rubber
Surface material: Polyester fabric
Weight: 4,25 kg/m²
Diffusion density: 2,5 x 106 s/m
Emission factor: 48 mg/m²h, TVOC after 26 weeks
Permitted load: Short-term load 50 kg/cm²
Long-term load 25 kg/cm²
Chanel height: 1,5 mm
Target value for airflow: 15 l/m²h
Ventilation connection: 32 mm
Ventilation according to projecting directions. Installation according to installation instructions.
Last updated 2007-11-30 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message