Related Information
Download our Brochures
Contacts






Trelleborg SoftWalk

The relationship between stress injuries while working and uncomfortable working postures is a known problem. Tight muscles and mental stress are others. With this awareness, Trelleborg has developed an ergonomic working floor in order to relieve the arising problems in particularly neck, shoulders and legs.

Trelleborg SoftWalk is a high qualitative rubber flooring with ergonomic, durable and sound insulating characteristics. A common factor for all Trelleborg rubber flooring is that they share the unique design of separate layers, which are vulcanized together into a homogenous material.

The floor is delivered in rolls, which simplifies handling, installation and desired length. The durable surface layer and the softer underside made of cellular rubber give a pleasant and quiet walk. Thanks to its ergonomic characteristics, the floor relieves pressure on legs, back, shoulders and neck when standing for a long time and therefore it's very suitable for public
environments and in industries.

The products long life length, simple installation and low maintenance costs also provide for a good total economy. Trelleborg SoftWalk is available in both Checker and Checker Stud patterns in a number of different colours and also in industrial quality.



For further information, please contact:

Trelleborg Rubber Flooring
231 81 Trelleborg
Sweden
Jeanette Lönnqvist
tel: +46 410 518 66
fax: +46 410 511 22
Last updated 2007-11-30 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBntwwzqvoH|zmttmjwzo5kwuntwwzqvoH|zmttmjwzo5kwu