Related Information
Download our Brochures
Contacts






Technical specification

Characteristics for Industrial Checker® Stud
3 or 5 mm thick standard quality
10 meter lengths, 1.4 m wide, pattern width 1.39 m

Material:
Characteristics:
1729
Black
5485
Grey
2394
Oil-resis- tant, black
310
Traffic, black
Hardness ISO 48,
°IRH
70
75
70
65
Residual indentation after loading, SS-EN 433, mm
0,1
0,1
0,1
0,1
Sound reduction
NT ACOU 050
20 dB
20 dB
20 dB
20 dB
Chemical resistance
Resistant to diluted acids and alkalis
Weight kg/m²
3 mm
4,2
4,4
3,9
3,2
Weight kg/m²
5 mm
7,3
7,6
6,8
5,6
Electrical characteristics
insulating
insulating
antistatic
antistatic
Volume resistivity
Ohm x cm, IEC93
>1012
>1012
3x108
3x106
Temperature range (continous) °C
-15/+70
-20/+70
-15/+80
-40/+80
Temperature range (temporary) °C
-15/+90
-20/+90
-15/+100
-40/+90
Abrasion (mm³), DIN 53516, 1/2 kg
350
300
200
60
Electrical penetration
3 mm
15kV
25kV
Electrical penetration
5 mm
25kV
42kV
Last updated 2007-11-30 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message