Svenska
All Trelleborg Websites
Search
Home
About Us
Environment
Careers in Trelleborg
Products and Solutions
Checker®
Checker® Stud
Industrial Checker®
Industrial Checker® Stud
Trelleborg SoftWalk
Installation/maintenance
Chemical resistance
Environmental Declarations
Download our brochures
FAQ
Contact
Home
/
Products and Solutions
/
Industrial Checker®
/
Technical specification
Related Information
Download our Brochures
Contacts
Products and Solutions
Checker®
Checker® Stud
Industrial Checker®
Application designs
Technical specification
Industrial Checker® Stud
Trelleborg SoftWalk
Installation/maintenance
Chemical resistance
Environmental Declarations
Download our brochures
Technical specification
Characteristics for Industrial Checker®
3 or 5 mm thick standard quality
10 meter lengths, 1.4 m width, pattern width 1.38 m
Material:
Characteristics:
1729
Black
5485
Grey
2394
Oil-resis-
tant, black
310
Traffic
Black
Hardness ISO 48,
°IRH
70
75
70
65
Residual indentation after
loading, SS-EN 433, mm
0,1
0,1
0,1
0,1
Sound reduction
NT ACOU 050
20 dB
20 dB
20 dB
20 dB
Chemical resistance
Resistant to diluted acids and alkalis
Weight kg/m²
3 mm
3,9
4,1
3,7
3,0
Weight kg/m²
5 mm
7,0
7,3
6,5
5,3
Electrical characteristics
insulating
insulating
antistatic
antistatic
Volume resistivity
Ohm x cm, IEC93
>10
12
>10
12
3x10
8
3x10
6
Temperature range
(continuous) °C
-15/+70
-20/+70
-15/+80
-40/+80
Temperature range
(temporary) °C
-15/+90
-20/+90
-15/+100
-40/+90
Abrasion (mm³),
DIN 53516, 1/2 kg
350
300
200
60
Electrical penetration
3 mm
15kV
25kV
Electrical penetration
5 mm
25kV
42kV
Last updated 2007-11-30 |
Print this page
|
E-mail this page
Facebook
Twitter
E-mail this page
x
Receiver e-mail address
Your e-mail address
Subject
Your message