Related Information
Download our Brochures
Contacts






Industrial Checker®

Improves working environment

Trelleborg's industrial rubber flooring is available in four different qualities and the available colours are black and grey depending on what type of application and what the requirements are for the application.

The industrial qualities are manufactured in thicknesses of 3 and 5 mm, both with and without a polyester fabric backing. The polyester fabric permits the use of water-based and environmentally-safe floor adhesives.

Industrial Checker is supplied in rolls, and this makes it easy to handle and install. A 5 mm thick industrial flooring can also be laid loosely on floors. The industrial flooring is manufactured in black and grey. Simple installation and low maintenance costs provide for long service life and good total economy.

Below is a short description of the different industrial qualities:

Checker® 1729
Sound and vibration dampening
Trelleborg's standard quality of industrial flooring. The flooring is a black, homogenous, rubber floor covering for industrial applications, for example on walkways and in front of machines and heavy equipment where the demands for durability and oil resistance are lower. It can also be used in forklifts, trucks and other vehicles, around machines, in drawers, on shelves etc. This flooring is comfortable to walk and stand on and it provides a good antislip surface. The material is sound insulating and vibration dampening.

Checker® 5485
Electrically insulating
Grey, electrically insulating material. It can be used around electric machinery and fuse boxes that require insulation. It can also be used for the same applications as 1729 and as kick protection on walls and pillars. This material is also sound insulating and vibration dampening.

Checker® 2394
Oil resistant
Black homogenous oil-resistant, antistatic material. Suitable for oily en- vironments. It can also be used in areas where the flooring is to conduct away electricity.

Checker® 310
Extra durable
Checker Traffic is a homogenous type of rubber flooring with good wear resistant rubber quality. The flooring is extremely hard-wearing and is an excellent choice of flooring material in vehicles, heavy industry workshops, changing rooms, players' tunnels, and under players' benches in ice rinks. The "checker" patterned surface provides a good anti-slip surface, for example at golfing facilities, skating rinks, pedestrian bridges and similar. Checker Traffic is weatherproof and is suitable for outdoor applications.

Last updated 2007-11-30 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message