Related Information
Download our Brochures
Contacts






Confetti®

Endless design combinations

Confetti is a hardwearing flooring suitable for areas with heavy foot traffic such as offices, shops, hospitals, schools and nursery schools.

Confetti rubber flooring consists of three layers, which are vulcanized into a homogenous flooring material. The hard wearing surface layer, that is slightly grained, and the softer rubber underneath dampens sound. It also makes long standing working periods more comfortable by saving backs and joints.

The polyester backing makes it possible to use a water based adhesive that is friendly to the environment. The flooring is PVC-free and the natural raw materials can be recycled. The material is supplied in rolls and no pattern- matching will be needed.

Confetti rubber flooring is fire classified, withstands cigarette burns, has a high colour fastness, chemical resistance and dimension stability.

If you want to create your own unique flooring design then Confetti offers fantastic possibilities. Confetti flooring comes in a wide range of basic colours, all of which can be freely mixed and combined. Choose one, two or three colour flakes and simply add them to your chosen base colour. In addition, there are three different colour flake densities. You can also choose from our 13 colour combinations, or why not create your own design? The choise is always yours.


Last updated 2007-11-30 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message