Svenska
All Trelleborg Websites
Search
Home
About Us
Environment
Careers in Trelleborg
Products and Solutions
Checker®
Checker® Stud
Industrial Checker®
Industrial Checker® Stud
Trelleborg SoftWalk
Installation/maintenance
Chemical resistance
Environmental Declarations
Download our brochures
FAQ
Contact
Home
/
Products and Solutions
/
Checker®
/
Technical specification
Related Information
Download our Brochures
Contacts
Products and Solutions
Checker®
Colours
Interior designs
Technical specification
Checker® Stud
Industrial Checker®
Industrial Checker® Stud
Trelleborg SoftWalk
Installation/maintenance
Chemical resistance
Environmental Declarations
Download our brochures
Technical specification
Quality:
SBR.
Thickness:
3.0 mm.
Roll length:
10 m.
Roll width:
1 400 mm.
Pattern width:
1 380 mm.
Weight:
3.7 kg/m²
Thickness
3.0 mm
EN 428
Roll form
1.4 x 10 m
EN 426
Tear strength
> 25 N/mm
ISO 34
Cigarette heat resistance
No discolouration
EN 1399
Flexibility
No cracks
EN 435
Hardness
83° IRH ± 5°
ISO 7619:1986 (ISO 48)
Residual indentation
0.15 mm
EN 433
Abrasion resistance
< 180 mm³
ISO 4649
Fire classification
Cfl-s1
EN 13501-1
Effect of castor chair
No damage
EN 425 (with hard wheels)
Electrical resistance
> 10
10
Ω x m
IEC 93
Electrical insulation
25 kV
ASTM D 149
Sound reduction
16 dB
ISO 140-8
Static coefficient of friction
1,02
EN 13893
Chemical resistance
Withstands diluted
acids and alkalis
Last updated 2007-11-30 |
Print this page
|
E-mail this page
Facebook
Twitter
E-mail this page
x
Receiver e-mail address
Your e-mail address
Subject
Your message