Related Information
Download our Brochures
Contacts






Technical specification

Quality: SBR. Thickness: 3.5 mm. Roll length: 10 m.
Roll width: 1 400 mm. Pattern width: 1 390 mm. Weight: 4.5 kg/m²

Thickness 3.5 mm EN 428
Roll form 1.4 x 10 m EN 426
Tear strength > 25 N/mm ISO 34
Cigarette heat resistance No discolouration EN 1399
Flexibility No cracks EN 435
Hardness 83° IRH ± 5° ISO 7619:1986 (ISO 48)
Residual indentation 0.13 mm EN 433
Abrasion resistance < 180 mm³ ISO 4649
Fire classification Cfl-S1 EN 13501-1
Effect of castor chair No damage EN 425 (with hard wheels)
Electrical resistance > 1010 Ω x m IEC 93
Electrical insulation 25 kV ASTM D 149
Sound reduction 16 dB ISO 140-8
Static coefficient of friction 1,11 EN 13893
Chemical resistance Withstands diluted
acids and alkalis
Last updated 2008-08-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message