Related Information






Technical specification

Quality: SBR. Thickness: 2.0 mm. Roll length: 15 m.
Roll width: 1 400 mm. Weight: 2.6 kg/m²

Thickness 2.0 mm EN 428
Roll form 1.4 x 15 m EN 426
Tear strength > 35 N/mm ISO 34
Cigarette heat resistance No discolouration EN 1399
Flexibility No cracks EN 435
Hardness 83° IRH ± 5° ISO 7619:1986 (ISO 48)
Residual indentation 0.14 mm EN 433
Abrasion resistance < 150 mm³ ISO 4649
Fire classification CH-SI EN 13501-1
Effect of castor chair No damage EN 425 (with hard wheels)
Electrical resistance > 1010 Ω x m IEC 93
Electrical insulation 15 kV ASTM D 149
Sound reduction 6 dB ISO 140-8
Static coefficient of friction 0,96 EN 13893
Chemical resistance Withstands diluted acids and alkalis
Last updated 2007-11-30 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message