C2™
The C2's dense colour patterns makes it ideal for use in schools, childcare centres, youth centres, offices and entrances etc. C2 is a tough flooring for demanding environments.
C2 flooring consists of specially selected colour flakes in 16 standard combinations. Depending on the colour you can either create a floor that stands out on its own or one that highlights your interior design. Each pattern is made up of four different colours, thus offering enormous design possibilities. The grained surface is reflection free and extra dirt resistant thanks to a pattern that does not show dirt and dust in the same way as a single coloured flooring.
C2 has a hard-wearing top layer with a lightly grained surface and a softer intermediate rubber layer which makes standing for long working periods more comfortable and saves backs and joints. The polyester backing makes it possible to use waterbased adhesives that are friendly to the environment. The flooring is PVC-free and the natural raw materials can be recycled. The material is supplied in rolls, which simplifies laying and reduces the number of joints. The design eliminates the need for pattern matching.
C2 rubber flooring is fire classified, withstands cigarette burns, has a high colour fastness chemical resistance and dimension stability.