C1™
With its discreet pattern, C1 is the ideal flooring for conference and office environments. Other areas of use include hospitals, lecture halls and similar environments.
C1 is a soft, quiet and extremely durable flooring. One distinguishing feature of the C1 design are the small, sparsely distributed colour flakes, in contrast to Confetti and C2 which have larger colour flakes. The colour flakes accentuate the base colours to give your flooring a discreet and elegant appearance. C1 flooring is also quiet to walk on and is available in 12 standard colour combinations. The lightly grained, matt surface provides a firm foot grip. C1 is not recommendable in environments that are exposed to heavy traffic such as entrances and hallways.
C1 rubber flooring consists of three layers, which are vulcanized into a homogenous flooring material. The hard wearing surface layer and the softer rubber underneath dampen sound. It also makes long standing working periods more comfortable by saving backs and joints.
The polyester backing makes it possible to use a water-based adhesive that is friendly to the environment. The flooring is PVC-free and the natural raw materials can be recycled. The material is supplied in rolls and no pattern matching will be needed.
C1 is fire classified, withstands cigarette burns, has a high colour fastness, chemical resistance and dimension stability.