Product Questions?
Contact Us Now






Rollin PT600

PT600 is the offset blanket specifically designed for sheetfed printers that want to reduce piling in their modernized pressrooms. PT600 is built on a resilient, compressible, fabric-over-foam carcass, and provides consistent, high print quality on any type of web press, whether its high-speed, narrow gap, double-wide, one-around or two-around. It features a unique, long lasting, buffed rubber surface that has an exceptional affinity for water-reducing piling, and that makes cleanup easier. And because of its construction, the PT600 allows one blanket to be changed without affecting registration, thereby improving overall performance and productivity.

Technical Specifications:

Available Ply & Thickness: 
3 Ply .067" ± .001" (1.71 mm ± 0.02)
4 Ply .077" ± .001" (1.96 mm ± 0.02)

Color:  Bright Blue
Finish:  Buffed
Overall Blanket Hardness:  76º
Ink Compatability:  Coventional
Availability:  Americas
Last updated 2009-03-04 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message