Product Questions?
Contact Us Now






Rollin XT450

XT450 printing blankets use a patented construction process that makes them more resistant to delamination and sinking, and exceptionally faster at rebounding than the average print blanket. Our XT450 blankets are built on a volume compressible carcass fused to a buffed rubber surface.  XT450 printing blankets are a great choice for your sheetfed, heatset and non-heatset low speed web printing applications.

Technical Specifications:

Available Ply & Thickness: 
3 Ply .067" ± .001" (1.71 mm ± 0.02)
4 Ply .077" ± .001" (1.96 mm ± 0.02)

Color:  Purple
Finish:  Buffed
Overall Blanket Hardness:  77º
Compressible Layer:  Compressible
Ink Compatability:  Coventional
Feed Characteristic:  Negative
Availability:  Americas
Last updated 2009-05-12 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message