Product Questions?
Contact Us Now






Rollin Polycell 2

Polycell 2 polymer printing blankets are proven performers that consistently offer printers the optimal ink release they need to handle multiple applications. Our Polycell 2 blankets are not only versatile, they are built on a volume compressible carcass fused to a buffed rubber surface which enables you to deliver sharp, consistent print quality every time. Polycell 2 blankets are also durable and smash resistant.

Technical Specifications:

Available Ply & Thickness: 
3 Ply .067" ± .001" (1.71 mm ± 0.02)
4 Ply .077" ± .001" (1.96 mm ± 0.02)

Color:  Light Green
Finish:  Buffed
Overall Blanket Hardness:  79º
Ink Compatability:  Coventional
Feed Characteristic:  Negative
Availability:  Americas
Last updated 2009-10-22 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message