Product Questions?
Contact Us Now






Rollin Graffity

Graffity offset printing blankets are the right choice for demanding, high quality printing on all types of substrates, including newsprint. Our Graffity blankets have a buffed surface that has been optimized to provide excellent dot shape and reduced gain on press. Their unique surface chemistry ensures good solids coverage, reduced ink/paper build-up and a quick web release. And you can expect low dot gain, high print densities and excellent image contrast from Graffity blankets.

Technical Specifications:

Available Ply & Thickness: 
3 Ply .067" ± .001" (1.71 mm ± 0.02)
4 Ply .077" ± .001" (1.96 mm ± 0.02)

Color:  Blue
Finish:  Buffed (Ra < 1.1 µ)
Overall Blanket Hardness:  71º
Compressible Layer:  Compressible
Water & Solvent Protection:  Yes
Ink Compatability:  Coventional
Availability:  Europe & Asia
Last updated 2009-10-22 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message