Product Questions?
Contact Us Now






Rollin Endura

Our Endura printing blankets are built on a compressible carcass with stretch, smash and solvent resistance.  Endura blankets are able to work on a variety
of stocks, and the buffed rubber surface reduces piling, resulting in cleaner press runs and quick and easy wash-up.

Technical Specifications:

Available Ply & Thickness: 
3 Ply .067" ± .001" (1.71 mm ± 0.02)
4 Ply .077" ± .001" (1.96 mm ± 0.02)

Color:  Blue
Finish:  Buffed
Overall Blanket Hardness:  79º
Compressible Layer:  Compressible
Ink Compatability:  Coventional
Feed Characteristic:  Positive
Availability:  Americas
Last updated 2009-05-12 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message