Product Questions?
Contact Us Now






Rollin Stabil-X STX 107

Our STX 107 blankets use advanced polymers and synthetic fibers to replace nitrile rubber and cotton giving better overall mechanical properties to the blanket.  STX 107, the first blanket in the Stabil-X series, uses 70% less solvent in its manufacture when compared to a traditional blanket. Constructed with a fabric-free, solventless carcass, STX 107 provides you with dimensional stability, and superior dot reproduction and solids coverage, making it the perfect solution to your printing needs today and tomorrow.

Technical Specifications:

Available Ply & Thickness:  
4 Ply .077" ± .001" (1.95 mm ± 0.02)

Color:  Light Blue
Finish:  Buffed (Ra < 1.0 µ)
Overall Blanket Hardness:  78º
Water & Solvent Protection:  Yes - Polymer Backing
Ink Compatability:  Coventional
Availability:  Worldwide
Last updated 2009-03-04 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message