Product Questions?
Contact Us Now






Rollin NP32

NP32 blankets are the blankets of choice for most newspaper printers with single or double wide presses running in no pack mode. Our NP32 newspaper blankets are built with two unique compression zones, creating the web tension necessary to maintain consistent color registration with one type of blanket. The specialized design of NP32 blankets also provides reduced feed characteristics while maintaining a long life. For pressrooms that prefer a combination of neutral and positive feed blankets on their towers,we recommend NP32 for units A and B, and NP40 positive feed blankets for units C and D.

Technical Specifications:

Available Ply & Thickness: 
No Pack .081" – .087" (2.057 mm – 2.21 mm)

Color:  Purple
Finish:  Buffed
Overall Blanket Hardness:  79º
Compressible Layer:  Two Compressible Layers
Ink Compatability:  Coventional
Feed Characteristic:  Neutral
Availability:  Americas
Last updated 2009-05-12 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message