Product Questions?
Contact Us Now






Rollin Courier NP

Courier blankets are built using two seperate compression zones using a newly designed foam that creates and maintains the web tension necessary for consistent color registration. Courier uses the latest fabrics in its carcass design to provide superior resistance to press chemicals wicking into the blanket, allowing for increased blanket longevity .

Technical Specifications:

Available Ply & Thickness: 
No Pack .081" – .087" (2.057 mm – 2.21 mm)

Color:  Gray
Finish:  Buffed
Compressible Layer:  Two Compressible Layers
Water & Solvent Protection:  Yes
Ink Compatability:  Coventional
Feed Characteristic:  Neutral
Availability:  Americas
Last updated 2009-05-12 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message