Product Questions?
Contact Us Now






Coldset Web

Our coldset web printing blankets are specially engineered for maximum performance on coldset web presses. Our extensive coldset web product line is listed below:



Product
Color
Ply - Thickness
Availability
Rollin Cordia 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
No Pack .081" – .083"
(2.057 mm – 2.108 mm)
Americas
Rollin Courier 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Rollin Courier NP No Pack .081" – .087"
(2.057 mm – 2.21 mm)
Americas
Rollin Design 1 4 Ply .077" (1.96 mm) Americas
Rollin Endura 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Rollin Freesia 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Rollin Graffity 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Europe & Asia
Rollin Hi-Page 4 Ply 1.96 mm Europe & Asia
Rollin Metal-X 1 Ply + steel 1.75 mm
1 Ply + steel 1.62 - 1.63 mm
Europe & Asia
Rollin NP32 No Pack .081" – .087"
(2.057 mm – 2.21 mm)
Americas
Rollin Timer 4 ply 1.96 mm Europe & Asia
Rollin Polycell 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Worldwide
Rollin Polycell 2 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Rollin Stabil-X STX 107 4 Ply .077" (1.95 mm) Worldwide
Rollin Stabil-X STX 206   4 ply 1.95 mm
3 Ply 1.68 mm
Europe & Asia
Rollin Synchro   4 ply 1.96 mm Europe & Asia
Rollin XT450   3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Rollin XTUV   3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Rollin CanPro2   4 Ply .077" (1.96 mm) Worldwide
Rollin CanProUV 4 Ply .077" (1.96 mm) Worldwide

 

 

Last updated 2009-10-14 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message