Product Questions?
Contact Us Now






Rollin VS-UV

VS-UV blankets are available for presses utilizing variable size sleeves and adhesive backed blankets such as the Drent Goebel VSOP press. VS-UV blankets are built on the adhesive system made popular by our industry leading T100 business forms blankets. Blankets remain on the cylinder at high press speeds, even on small repeat lengths, and remove cleanly from the cylinder. VS-UV blankets offer excellent print  reproduction with the VS-UV blanket intended for EB and UV inks. VS-UV blankets are are available in roll form and cut pieces.

Technical Specifications:

Available Ply & Thickness: 
4 Ply .077" ± .001" (1.96 mm ± 0.02)

Color:  Blue
Finish:  Buffed EPDM Rubber
Compressible Layer:  Compressible
Ink Compatability:  UV, EB
Availability:  Worldwide
Last updated 2009-04-20 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message