Product Questions?
Contact Us Now






Rollin UV-E

UV-E printing blankets have been created for printers that require exceptional resistance to UV inks and washes. UV-E is a UV dedicated blanket. It benefits from the latest EPDM blended rubber technology. UV-E offers superior print quality and smash resistance. The blanket also performs well on absorbent and non absorbent substrates.

Technical Specifications:

Available Ply & Thickness: 
3 Ply .067" ± .001" (1.71 mm ± 0.02)
4 Ply .077" ± .001" (1.96 mm ± 0.02)

Color:  Blue
Finish:  Buffed EPDM Rubber
Overall Blanket Hardness:  78º
Compressible Layer:  Fabric over foam
Ink Compatability:  UV, Coventional
Availability:  Worldwide
Last updated 2009-10-23 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message