The RC Series is a specially designed family of coating blankets that features a unique blue strip zone to provide printers with deep relief and easy stripping. Available with a fabric or adhesive back, each blanket provides a 78 Shore A hardness and is an excellent choice for aqueous and UV coatings. The RC Series is comprised of the fabric backed RC3 and RC4, and adhesive backed RC370 and RC470. Both provide a buffed surface, easily stripped top fabric and a compressible layer on a strong, low stretch compressible carcass. Designed to allow for clean, reliable cutouts by hand or CAD system all deliver high relief down to the unique blue strip zone.
Available Ply & Thickness: RC3: 3 Ply .067" ± .001" (1.71 mm ± 0.02)RC4: 4 Ply .077" ± .001" (1.96 mm ± 0.02)RC370 (with adhesive): 3 Ply .067" ± .001" (1.71 mm ± 0.02)RC470 (with adhesive): 4 Ply .077" ± .001" (1.96 mm ± 0.02)