Product Questions?
Contact Us Now






Rollin Polystrip

Polystrip is a strippable co-polymer plate that print shops can prepare the same way as a strippable blanket. And unlike conventional photopolymer coating plates, it does not require the expensive processing equipment used in flexo trade shops.

Technical Specifications:

Available Ply & Thickness: 
Overall plate thickness:1.14 mm ±0.03 mm
Thickness of printing surface:  0.89 mm
Thickness of carrier:  0.25 mm
Thickness of protection sheet:  0.08 mm

Color:  Translucent Green
Finish:  Photopolymer
Overall Blanket Hardness:  75º
Water & Solvent Protection:  Yes
Ink Compatability:  Coventional
Availability:  Europe & Asia
Last updated 2009-03-04 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message