Mechanical Face Seals

Mechanical Face Seals are specifically engineered for rotating applications in extremely arduous environments where they withstand severe wear and prevent ingress of harsh and abrasive external media.


Order Mechanical Face Seals online here!



There are two different types of Mechanical Face Seals:
  • Type DO is the most common form that uses an O-Ring as a secondary sealing element.
  • Type DF has an elastomer with a diamond-shaped cross section as a secondary sealing element instead of the O-Ring.


Both types consist of two identical metal seal rings mounted in two separate housings face-to-face on a lapped seal face. The metal rings are centered within their housings by an elastomer element. One half of the Mechanical Face Seal remains static in the housing, while the other half rotates with its counter face.

Mechanical Face Seal, Type DO 
Mechanical Face Seal, Type DF
Mechanical Face Seal, Type DO Mechanical Face Seal, Type DF

 

Mechanical Face Seal Applications
Mechanical Face Seals are predominantly used for sealing the bearings in construction machinery or production plants operating under extremely arduous conditions and subject to severe wear.

These include:
  • Tracked vehicles, such as excavators and bulldozers
  • Conveyor systems
  • Heavy trucks
  • Axles
  • Tunnel boring machines
  • Agriculture machines
  • Mining machines


Mechanical Face Seals are proven for use in gearboxes, mixers, stirrers, wind-driven power stations and other applications with similar conditions or where maintenance-free lifetime sealing is expected.



Mechanical Face Seal catalog
For further information on Mechanical Face Seals, including design and installation instructions, part and article numbers and material information, download our new Mechanical Face Seal catalog [pdf]. 

or visit the website;
 www.tss.trelleborg.com

e-shop

Order Mechanical Face Seals online here!
 
 

Last updated 2011-11-24 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
Site policy   |   Site map