Sleeves for flexo plates mounting
We offer a sleeve technology to assist flexographic printers in their production for any type of printing needs.
- Vibration filtration
- Smooth mounting
- Extremely stable and lightweight structure
- All products available with anti-static properties
(guaranteed resistance below 1 MΩ)
Standard air holes ventilation: 4, 6 or 8 holes (possible taps valves for easy dismounting). Available with separated air supply and internal ventilation for top sleeve mounting.
- Covers wide repeat range on one shaft
- Minimize capital spending
- Vibration filtration, thanks to damping mounting layer
- Honeycomb structures enables high rigidity, and extremely low density
- Extended product life:
– Shock absorbing faces
– Totally sealed sleeve, compatible with sleeve cleaning machines
– Reinforced register slot with bayonet system and pin index
Equiped with optional patented cutting guide.
- Vibration filtration, thanks to damping mounting layer
- Honeycomb structures enables high rigidity and extremely low density
- Extended product life:
– Shock absorbing faces
– Totally sealed sleeve, compatible with sleeve cleaning machines
– Reinforced register slot from any sleeve thickness (Carbon/Kevlar, or metal insert over 15 mm wall thickness)
– Cutting guide in option
Slot register reinforced with carbon/kevlar fabrics
- Smooth finish, to enable mounting of any type
- Reinforced Carbon/Kevlar register slot for any sleeve thickness
- Exceptional dimensional stability
For more information, download our brochure:
Axcyl brochure [pdf]
Zone artisanale La grange à Prévaud
12 Avenue de saintonge
17150 Mirambeau
France
tel: +33 5 46 70 73 73
fax: +33 (0)5 46 70 78 79
email: