Cable glands, grommets and cable entry covers

Electronic components are sensitive and require protection. To ensure uninterrupted mobile phone service and the continuous flow of electricity, these types of devices need to be protected from particles and moisture, as well as from electromagnetic interference.

Multigates, grommets and cable entry coversThis is particularly true if an electronic or electrical device, such as a telecom base station or an electrical switchgear cabinet, is to be installed outdoors where a number of wires and cables lead to it.

Trelleborg offers various types of connector shields, cable entry covers, cable glands, grommets and seals to solve this problem.

Fire-retardant and conductive thermoplastic elastomers and silicones have been developed to withstand harsh winters, bright sunshine and heavy rain.


For more information, please visit:
www.trelleborg.com/marcon



Last updated 2011-11-24 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
Site policy   |   Site map