Inflatable Tents and Shelters

TrellTent® is a versatile and rapidly deployable inflatable tent and shelter system. It is perfect for rescue and medical services when sheltered premises are needed for treating injured people.

TrellTent® is light weight, takes up little space when not in use and it takes only a few minutes to raise. 

The various TrellTent® versions are adapted to specific needs, both military and civil operations. The standard version can be connected together to form larger units, such as a field hospital.
Product Range
Downloads
Contacts


Please find below descriptions of the various TrellTent versions.

Standard
TrellTent StandardThe original TrellTent® version, developed in the mid-eighties and sold in several thousands. Available in different sizes and versions, that can be connected together. The standard TrellTent® is also available in different colours (standard is green or yellow).
A comprehensive accessory assortment is available.
 
Lightweight
TrellTent LightweightThere are two kinds of lightweight tents – L & LB. Both are simplified versions of the standard tent, made of lighter fabrics and of more simple construction compared to the standard version. The basic differences between the two types (L & LB) are the shape and the dimensions. The TrellTent® LB can be connected with a standard TrellTent®.
 
Decontamination and shower system
Decontamination and shower systemA complete shower system, including tent, pumps, heaters and water containers (for treatment of the clean and the contaminated water). The tent handles up to six persons. The design is based on the standard TrellTent® system and can be connected to the standard tents.


Decon cabins and mass decontamination system

Decon cabinLighter versions of shower and decontamination tents, consisting of cabins for 1-2 persons to the mass decontamination system for handling up to 80 persons per hour.
The mass decontamination system includes all necessary equipment, such as pumps, heaters and water containers.

 

China
Trelleborg Industrial AVS
5118 YuanJiang Road
Xinzhuang Industrial Park
CN-Shanghai, 201108
China
tel: +86 21 6145 1835
fax: +86 21 6145 1834
 

Norway
Trelleborg Industri AS
Prof. Birkelandsvej 36 D
Postboks 58, Leirdal
NO-1008 Oslo
Norway
tel: +47 22 90 49 00
fax: +47 22 32 16 54
 

Russia
Trelleborg Industri O.O.O
Regional Sales Office
8,2-oy Roschinsky proezd
RU-117 419 Moskva
Russia
tel: +7 495 232 55 79
fax: +7 495 232 22 64
 

Singapore
Trelleborg Wheel Systems SEA Pte Ltd
Regional Sales Office
No. 4 Jalan Pesawat Jurong Town
Singapore 619362
tel: +65 6262 2112
fax: +65 6262 2002
 

Sweden
Trelleborg Protective Products AB
SE-231 81 Trelleborg
Visiting address:
Johan Kocksgatan 10
Sweden
tel: +46 410 510 00
fax: +46 410 518 40
 

UK
Trelleborg Protective Products
Halfpenny Lane, Knaresborough
North Yorkshire, HG5 0PP
tel: +44 1423 79 66 23
fax: +44 1423 79 66 26 


USA
Trelleborg Viking Inc.
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
tel: +1 774 719 1444
toll free no: 800 344 4458
fax: +1 508 261 1449




Last updated 2011-10-11 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
Site policy   |   Site map
uiqt|wBxzw|mk|q%vmH|zmttmjwzo5kwuxzw|mk|q%vmH|zmttmjwzo5kwu