Fender Systems
Trelleborg is a world leader in the design and manufacture of advanced fender systems. Our high-performance solutions combine low reaction force and hull pressure with good angular performance and rugged construction.
Every type of fixed and floating fender system is offered including highly advanced Parallel Motion solutions which can reduce structural berthing loads by 50% or more.
We will help you define the ideal fender for the structure, the best materials for the environment and the best design for long service life and low maintenance.
All our high-performance fenders are PIANC type-approved. This means we have demonstrated the performance of full size fenders to independent inspectors (Germanischer Lloyd) and determined the effects of different compression speeds, temperatures, angles and fatigue.
For more information, please visit:
www.trelleborg.com/marine
Manufacturing Plant
Sales Office