Tooling Blocks

Trelleborg manufacture high performance tooling materials to cater for all needs, from light modelling work through to high performance carbon fibre component production.

A profile car machined from the tooling blockTooling blocks are essentially a combination of epoxy resins, glass microballoons and hardeners, which are mixed together and cured in an oven until hard. They are cast into standard size ‘boards,’ which are joined to form a block larger than the component to be made.

For larger components, a key factor is the actual weight of the tooling blocks. Trelleborg supplies an option weighing 400kg/m³, effectively half the weight of standard market variants.

 


For more information, please visit:
www.trelleborg.com/aem


 



Last updated 2011-11-24 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
Site policy   |   Site map