Rubber Sheeting

Rubber SheetingRubber sheeting in rolls, delivered quickly and reliably, for all areas of use to help you with your sealing, bearing and protection problems.

Our engineers are trained to listen to and understand our customers’ demands and offer new solutions every day.
This is the reason why Trelleborg is able to offer the widest product range of rubber sheeting on today’s market: Natural Rubber, SBR, Nitrile, HNBR, Chloroprene, EPDM, Silicone, Viton, CPE, CSM, Vamac® etc.

For more information, please go to:

www.trelleborg.com/elastomerlaminates


In our product range you will find solutions for: 
  • Wearing and abrasion: Specially designed for tough industries such as mining and quarrying, our wear resistant rubber sheeting range, up to 60 mm³, can be combined with other requirements such as food approvals or oil, fire or heat resistance.
  • Fire and smoke: Up to M2f1 class in fire resistant rubber sheeting, self-extinguishing, with low smoke emission and no toxic smoke.
  • Adverse environments: We are well aware of the special demands of industrial environments, and our offer therefore includes rubber sheet that may be heat, oil, acid or ozone resistant, in different grades and combinations according to needs. 
  • High voltage areas: Dielectric and insulating rubber sheet for electrical equipment and installations, in accordance with European Standards CEI IEC EN 60243-1 and IEC 61111:2002, resisting from 30,000 to 60,000 test voltage.
  • Unmolding systems: Protection sheet for vacuum lamination processes with special widths and able to withstand up to 230ºC with no loss of elasticity during the work process. Also highly optimized and long service life sheeting for other unmolding processes, e.g. in tile industries.
  • Food grades: Rubber sheet fulfilling the European and international standards required in the food industry.

 For more information, please go to:

www.trelleborg.com/elastomerlaminates


Last updated 2011-11-24 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
Site policy   |   Site map