Glass Microspheres
Due to their exclusive glass chemistry and method of manufacture, Eccospheres® glass microspheres exhibit the following properties:
- High temperature resistance
- Good density/strength ratios
- Clean surface chemistry
- Narrow particle size distribution
- Low thermal conductivity
- Low dielectric constant
- Low dissipation factor
Eccospheres® glass microspheres are used extensively throughout the aerospace industry and are specifically engineered to provide product solutions. Key application areas:
- Void fillers - For lightweight composites
- Edge sealers - Prevention of water ingress
- Ablative coatings - Heat shield of rockets, space vehicles and missiles
- Potting compounds - Encapsulation of electronic components
- Abradable seals - Used in jet engines to improve efficiency
- Radomes - Lightweight and RF transparent
- Speciality paints and coatings - Stealth technology
- Core fillers - For weight reduction of turbine blades
For more information, please visit:
www.trelleborg.com/aem
Manufacturing Plant
Sales Office