Special Applications
OEM does not only mean commercial sheetfed, heatset, coldset but in the printing world exists a powerful mix of special applications.

Presses and machinery is especially designed for these kind of application Security printing is just one of the multiple application.
Due to the broad knowledge of the various print technologies Trelleborg is the right partner also for these niche application.
Do not hesitate to contact us at
, we will for sure come back to you.
Trelleborg’s printing blanket solutions are tailored to meet specific requirements in the various print segments and are backed by complete product information with ongoing technical support from the largest team of qualified staff in our sector.