This Metal Back Blanket for newspaper printing is the result of the cooperation between
Trelleborg’s technical and R&D team and the printers of the most important newspapers worldwide.
Available Ply & Thickness:
‘1,94 +0,02/-0,01 mm
2 Ply Press Specific
Average load value at 230 μm: 250 daN/cm2
If ever the newspaper industry heard some encouraging words, it was these: “Buffett, Be...
As a PrintCity Partner we took part of various indepth industry resarch programes, see here below just a few of our findings. Webline is a quartely...
PrintingInsight: RT @printingnews: The Legend Goes on...manroland sheetfed Hails drupa a Great Success http://t.co/6i4TLPD5
24/05/2012 17:40:38
Read more
View and download now
Discuss on LinkedIn
View Twitter page