Vulcan® Folio UV

Compressible offset blanket developed for UV printing applications on sheetfed presses. 

Based on the popular Folio blanket, the top coat has been redesigned for use with UV printing applications.

 
Technical Specifications:

Available Ply & Thickness: 
3 Ply 1.96 mm ± 0.02

Color:  Purple
Finish:  Buffed  (Ra = 0.4 ÷ 0.8 µ)
Water & Solvent Protection:  Yes
Compressible Layer:  Closed Cell
Availability: Europe & Asia

 

Application:

Commercial Sheetfed, Packaging, Metal Decorating

Last updated 2011-07-18 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





Featured blog

Newspapers get vote of confidence

If ever the newspaper industry heard some encouraging words, it was these: “Buffett, Be...

Featured whitepaper

As a PrintCity Partner we took part of various indepth industry resarch programes, see here below just a few of our findings. Webline is a quartely...

LinkedIn

PrintingInsight: RT @printingnews: The Legend Goes on...manroland sheetfed Hails drupa a Great Success http://t.co/6i4TLPD5

24/05/2012 17:40:38